To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

QN Female Bulkhead to MCX Plug Right Angle Cable Using RG142 Coax

Product ID: PE3W01194

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QN
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44605RG142B/UPE4883KitBOM Datasheet

QN Female Bulkhead to MCX Plug Right Angle Cable Using RG142 Coax

PE3W01194 is a QN female bulkhead to MCX plug right angle cable using RG142 coax. This Pasternack QN female bulkhead to MCX plug right angle cable assembly uses a 50 Ohm QN for connector 1 and a 50 Ohm MCX for connector 2. QN to MCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female QN bulkhead to plug MCX right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01194 QN female bulkhead to MCX plug right angle cable assembly is constructed with RG142 coax.