Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

QN Female Bulkhead to QN Female Bulkhead Cable Using LMR-195 Coax with HeatShrink

Product ID: PE3W06852/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QN
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2QN
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


QN Female Bulkhead Connector Crimp/Solder Attachment For RG58, RG141, RG303, .500 inch DiameterLow Loss Flexible LMR-195 Outdoor Rated Coax Cable Double Shielded with Black PE JacketQN Female Bulkhead Connector Crimp/Solder Attachment For RG58, RG141, RG303, .500 inch DiameterData Icon
PE44606LMR-195PE44606KitBOM Datasheet

QN Female Bulkhead to QN Female Bulkhead Cable Using LMR-195 Coax with HeatShrink

PE3W06852/HS is a QN female bulkhead to QN female bulkhead cable using LMR-195 coax. This Pasternack QN female bulkhead to QN female bulkhead cable assembly uses a 50 Ohm QN for connector 1 and a 50 Ohm QN for connector 2.

Our female QN bulkhead to female QN bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06852/HS QN female bulkhead to QN female bulkhead cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.