Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

QN Male to N Male Right Angle Cable Using RG213 Coax

Product ID: PE3W05349

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG213/U
RF Cable TypeRG213
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44597RG213/UPE4482KitBOM Datasheet

QN Male to N Male Right Angle Cable Using RG213 Coax

PE3W05349 is a QN male to N male right angle cable using RG213 coax. This Pasternack QN male to N male right angle cable assembly uses a 50 Ohm QN for connector 1 and a 50 Ohm N for connector 2. QN to N right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male QN to male N right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05349 QN male to N male right angle cable assembly is constructed with RG213 coax.