Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

QN Male to QN Female Bulkhead Cable Using RG213 Coax with HeatShrink

Product ID: PE39277/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QN
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG213/U
RF Cable TypeRG213
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


QN Male Connector Crimp/Solder Attachment For RG213, RG215QN Female Bulkhead Connector Crimp/Solder Attachment For RG213, RG215, .500 inch DiameterData Icon
PE44597RG213/UPE44607KitBOM Datasheet

QN Male to QN Female Bulkhead Cable Using RG213 Coax with HeatShrink

PE39277/HS is a QN male to QN female bulkhead cable using RG213 coax. This Pasternack QN male to QN female bulkhead cable assembly uses a 50 Ohm QN for connector 1 and a 50 Ohm QN for connector 2.

Our male QN to female QN bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE39277/HS QN male to QN female bulkhead cable assembly is constructed with RG213 coax.