Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

QN Male to QN Female Bulkhead Cable Using RG223 Coax with Double HeatShrink

Product ID: PE3C1314/HS2

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QN
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm

Description

QN Male to QN Female Bulkhead Cable Using RG223 Coax with Double HeatShrink

Radio frequency assembly QN male to QN female bulkhead cable using RG223 coax with double heatshrink from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. QN male to QN female bulkhead cable using RG223 coax with double heatshrink, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom QN to QN cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with QN cable connection on one end and QN bulkhead cable connection on the other. Our QN to QN cable assemblies have a male gender on end 1 and female on end 2. This QN to QN cable is a male to female coax assembly, PE3C1314/HS2, can also be known as a QN plug to QN jack cable assembly and will be shipped same-day as it is purchased.

QN plug to QN jack cable assembly PE3C1314/HS2 is built with RG223 which is a flexible coax type. The Pasternack flexible QN cable assembly is manufactured with QN to QN cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 6 GHz maximum frequency QN male to QN female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C1314/HS2 can also be used in the other direction and will be QN female bulkhead to QN male cable assembly if the opposite connectivity is required.

QN plug to QN jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality QN to QN cable assembly for quick shipment worldwide. Variations of QN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this QN male to QN female bulkhead cable using RG223 coax with double heatshrink.