Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

QN Male to QN Male Cable 60 Inch Length Using PE-C195 Coax

Product ID: PE38449-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$158.99
25-49$151.04
50-99$143.09
100-249$136.73
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C195
RF Cable TypePE-C195
RF Cable Impedance50 Ohm
Length60 inches

Description

QN Male to QN Male Cable 60 Inch Length Using PE-C195 Coax

The PE38449-60 is a QN male to male cable assembly designed for in-series RF interconnects, offering 50 Ohm impedance and DC to 5.8 GHz operation. It supports RF and electronic system integration where straight QN interfaces and flexible coax simplify cable routing between matched ports. Brass connector bodies with gold-plated brass contacts and PTFE dielectrics support reliable mating on PE-C195 flexible coax assemblies.

Pasternack RF coax low loss cable assembly is built with QN cable connection on one end and QN cable connection on the other. Our low loss QN to QN cable assemblies have a male gender on end 1 and male on end 2. This QN to QN cable is a male to male coax assembly, PE38449-60, can also be known as a low loss QN plug to QN plug cable assembly and will be shipped same-day as it is purchased.

QN plug to QN plug cable assembly PE38449-60 is built with PE-C195 which is a flexible coax type. The Pasternack flexible QN cable assembly is manufactured with QN to QN cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 5.8 GHz maximum frequency QN male to QN male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Low loss QN plug to QN plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality QN to QN cable assembly for quick shipment worldwide. Variations of QN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this QN male to QN male cable 60 inch length using PE-C195 coax.

Frequently Asked Questions

What is the PE38449-60 RF cable assembly?

The PE38449-60 is a QN male to QN male RF cable assembly built for in-series interconnects between matched 50 Ohm QN interfaces. It uses PE-C195 flexible coax and supports operation from DC to 5.8 GHz with straight connectors on both ends. Engineers use this assembly in RF benches, electronics integration, and subsystem links where flexible routing and consistent connector style are required. Its brass bodies, gold-plated brass contacts, and PTFE dielectrics make it a practical choice for general-purpose RF cable connections.

When would I use a QN male to QN male cable assembly?

A QN male to QN male cable assembly is used when both connected devices have QN female ports that need a direct 50 Ohm link. The PE38449-60 fits this role with straight QN male connectors, PE-C195 flexible coax, and DC to 5.8 GHz frequency coverage. Common scenarios include equipment interconnects, rack wiring, and lab setups where matched QN interfaces must be joined without adapters. This configuration helps reduce extra connection points while keeping cable routing manageable inside benches or electronic systems.

Is the PE38449-60 suitable for flexible cable routing in equipment?

Yes, the PE38449-60 is suited for flexible cable routing because it uses PE-C195 coax in a flexible cable assembly format. Its straight QN male connectors support standard in-series connections, while the cable construction helps route between ports in tighter equipment spaces. Engineers often choose this style for enclosed electronics, bench instruments, and subsystem integration where rigid lines would be harder to place. The 50 Ohm design also aligns with common RF system requirements for matched impedance across interconnected components.

What makes the PE38449-60 a good fit for general RF and electronics integration?

The PE38449-60 is a good fit for general RF and electronics integration because it combines a standard QN male-to-male interface with flexible coax. It provides 50 Ohm impedance, DC to 5.8 GHz operation, brass connector bodies, gold-plated brass contacts, and PTFE dielectric support. These attributes suit bench assemblies, subsystem cabling, and electronic interconnects that require straightforward matched-port connections between QN interfaces. For engineers building or maintaining RF hardware, this cable offers a practical way to connect equipment without changing connector families.