Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

QN Male to QN Male Right Angle Cable 12 Inch Length Using RG213 Coax

Product ID: PE38487-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$202.99
25-49$192.84
50-99$182.69
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG213/U
RF Cable TypeRG213
RF Cable Impedance50 Ohm
Length12 inches

Description

QN Male to QN Male Right Angle Cable 12 Inch Length Using RG213 Coax

The PE38487-12 is a QN male to QN male cable assembly designed for RG213/U coax, offering 50 Ohm impedance for in-series RF connections. It supports RF system integration and bench interconnect routing where QN interfaces must connect cleanly between adjacent devices and subsystems. Brass connector bodies use Tri-Metal plating with PTFE dielectric, while the flexible coax uses a PVC jacket and stranded copper conductor. Pasternack® backs the PE38487-12 with expert technical support for specification questions, integration planning, and design-in assistance.

Pasternack RF coax cable assembly is built with QN cable connection on one end and right angle QN cable connection on the other. Our QN to right angle QN cable assemblies have a male gender on end 1 and male on end 2. This QN to QN cable is a male to male coax assembly, PE38487-12, can also be known as a QN plug to right angle QN plug cable assembly and will be shipped same-day as it is purchased.

QN plug to QN plug cable assembly PE38487-12 is built with RG213 which is a flexible coax type. The Pasternack flexible QN cable assembly is manufactured with QN to right angle QN cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this QN male to QN right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38487-12 can also be used in the other direction and will be right angle QN male to QN male cable assembly if the opposite connectivity is required.

QN plug to QN right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality QN to QN cable assembly for quick shipment worldwide. Variations of QN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this QN male to QN male right angle cable 12 inch length using RG213 coax.

Frequently Asked Questions

What is the PE38487-12 QN cable assembly used for?

The PE38487-12 is a QN male to QN male cable assembly used to connect same-series RF interfaces in electronic systems. It uses 50 Ohm RG213/U flexible coax, QN male connectors, and a right-angle connector on connector 2 for routing control. Engineers use it in subsystem interconnects, bench setups, and rack layouts where adjacent equipment needs a QN coax connection. This configuration helps maintain a consistent interface family while simplifying cable routing in standard in-series RF paths.

When would I choose a right-angle QN cable assembly?

A right-angle QN cable assembly like the PE38487-12 is useful when connector clearance is limited near a panel or chassis wall. This assembly combines QN male terminations, 50 Ohm impedance, and RG213/U coax with a right-angle connector at one end. Engineers choose it for equipment racks and dense RF layouts where straight cable exits can create routing stress or interference. The angled transition helps direct the cable path more cleanly while preserving the required QN in-series connection.

Is the PE38487-12 compatible with standard QN interfaces?

The PE38487-12 is built with standard polarity QN male connectors on both ends for in-series QN interface connections. Its connectors use 50 Ohm impedance, standard connection methods, and PTFE dielectric to match the stated QN cable assembly design. This makes it appropriate for systems that already use QN ports in RF subsystems, communications hardware, and bench equipment. Engineers should still confirm mechanical fit and assembly length requirements within the target installation before final cable selection.

Why is RG213/U coax used in the PE38487-12?

The PE38487-12 uses RG213/U coax to provide a flexible 50 Ohm cable platform for QN male to QN male interconnects. This construction includes a stranded copper inner conductor, PVC jacket, and coaxial design suited to standard RF cable assembly applications. Engineers use RG213/U assemblies in bench, rack, and subsystem installations where practical routing matters alongside same-series connector compatibility. In this cable, the coax supports the specified electrical path while the right-angle end helps manage layout constraints near equipment.