QN Male Connector Crimp/Solder Attachment for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195
Product ID:
PE45071
Pricing
| Quantity | Price |
| 1-24 | $51.39 |
| 25-49 | $49.33 |
| 50-99 | $47.79 |
| 100-249 | $46.76 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 9

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | QN |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 6 GHz |
| Interface Type 1 | RG58 |
| Interface Type 2 | RG303 |
| Interface Type 3 | RG141 |
| Interface Type 4 | PE-C195 |
| Interface Type 5 | PE-P195 |
| Interface Type 6 | LMR-195 |
Description
QN Male Connector Crimp/Solder Attachment for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195
PE45071 QN male coaxial connector has an interface type of RG58, RG303, RG141, PE-C195, PE-P195, LMR-195 and a 50 Ohm impedance. Pasternack QN male connector uses shield/contact crimp/solder as an attachment method. Our male QN coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack QN male coaxial connector has a PTFE dielectric type and a VSWR of 1.2. The Pasternack QN coaxial connector has a brass body with silver plating. Our PE45071 QN connector uses brass contact. This QN male coaxial RF connector is REACH compliant.
This Pasternack male QN connector will ship the same day as purchased. Our QN male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom QN connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table