Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

QN Male Right Angle to QMA Male Right Angle Cable Using RG58 Coax

Product ID: PE3W15572
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


QN Male Right Angle Connector Crimp/Solder Attachment for PE-C195, PE-P195, RG58, RG141, RG303, LMR-195, 0.195 inch, IP68QMA Male Right Angle Connector Crimp/Solder Attachment for PE-C195, PE-P195, RG58, RG141, RG303, LMR-195, 0.195 inchData Icon
PE44601RG58C/UPE44506KitBOM Datasheet

QN Male Right Angle to QMA Male Right Angle Cable Using RG58 Coax

PE3W15572 is a QN male right angle to QMA male right angle cable using RG58 coax. This Pasternack QN male right angle to QMA male right angle cable assembly uses a 50 Ohm QN for connector 1 and a 50 Ohm QMA for connector 2. QN right angle to QMA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male QN right angle to male QMA right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W15572 QN male right angle to QMA male right angle cable assembly is constructed with RG58 coax.