In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

QN Male Connector Crimp/Solder Attachment For RG214, RG225

Product ID: PE44598
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesQN
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Interface Type 1RG214
Interface Type 2RG225

Description

QN Male Connector Crimp/Solder Attachment For RG214, RG225

PE44598 QN male coaxial connector has an interface type of RG214, RG225 and a 50 Ohm impedance. Pasternack QN male connector uses shield/contact crimp/solder as an attachment method.

The Pasternack QN male coaxial connector has a PTFE dielectric type. The Pasternack QN coaxial connector has a brass body with tri-metal plating. This QN male coaxial RF connector is RoHS and REACH compliant.

This Pasternack male QN connector will ship the same day as purchased. Our QN male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom QN connector cable assemblies that will ship the same day as well.