In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Snap-On QN Male Right Angle to Reverse Polarity TNC Female Cable Using LMR-400-UF Coax

Product ID: PE3C6559

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-400-UF
RF Cable TypeLMR-400-UF
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45223LMR-400-UFPE44673KitBOM Datasheet

Snap-On QN Male Right Angle to Reverse Polarity TNC Female Cable Using LMR-400-UF Coax

PE3C6559 is a QN male right angle to reverse polarity TNC female cable using LMR-400-UF coax. This Pasternack QN male right angle to reverse polarity TNC female cable assembly uses a 50 Ohm QN for connector 1 and a 50 Ohm TNC for connector 2. QN right angle to TNC coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male QN right angle to reverse polarity female TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C6559 QN male right angle to TNC reverse polarity female cable assembly is constructed with LMR-400-UF coax.

* LMR™ is a trademark of Times Microwave Systems.