QN Male Right Angle to TNC Male Right Angle Cable Using RG303 Coax with HeatShrink
Product ID:
PE3W04880/HS
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | QN |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Right Angle |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | TNC |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Right Angle |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | RG303/U |
| RF Cable Type | RG303 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE44601 | RG303/U | PE4451 | KitBOM Datasheet |
|---|
QN Male Right Angle to TNC Male Right Angle Cable Using RG303 Coax with HeatShrink
PE3W04880/HS is a QN male right angle to TNC male right angle cable using RG303 coax. This Pasternack QN male right angle to TNC male right angle cable assembly uses a 50 Ohm QN for connector 1 and a 50 Ohm TNC for connector 2. QN right angle to TNC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male QN right angle to male TNC right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04880/HS QN male right angle to TNC male right angle cable assembly is constructed with RG303 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table