PE51262 QN plug right angle coaxial connector has an interface type of QN plug which is compatible with RG214, RG225, RG393 and RG9 cables and has an impedance of 50 Ohms. Pasternack's QN plug connector uses crimp/solder as an attachment method. Our plug QN right angle coaxial connector provides a maximum frequency of 3 GHz. This QN plug RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online Cable Creator.
The Pasternack right angle QN plug coaxial connector has a PTFE dielectric type and a VSWR of 1.2:1. Pasternack's QN coaxial connector has a brass body with copper-tin-zinc alloy plating. Our PE51262 QN right angle connector uses a gold-plated brass contact.The Pasternack RF connector block has a maximum inner conductor and outer conductor resistance of 1.5 mOhms and 1.5 mOhms respectively. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector made from brass material has a contact life of 100 cycles or more. Our high-quality PE51262 features a 100 µin Minimum body plating specification. The PE51262 QN connector operates at a temperature range of -40 to 125 deg C. This right angle QN connector has a gold inner contact plating. The Pasternack QN plug connector has a maximum operating voltage of 1,000 Vrms and a dielectric withstanding voltage of 2,500 Vrms. This coaxial RF connector comes with a minimum insulation resistance of 5,000 MOhms. Our right angle QN plug connector has a length of 1.185039 inches, a width of 0.744094 inches, and a weight of 0.11023 lbs.
This Pasternack right angle plug QN connector will ship the same business day as purchased. Our QN right angle plug connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.