Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

RCA Female 75 Ohm to RCA Male 75 Ohm Cable Assemblies

Pasternack Enterprises RCA female 75 Ohm to RCA male 75 Ohm cable assembly product line has 44 standard and custom cable assemblies that use Flexible cable. RCA female 75 Ohm to RCA male 75 Ohm assemblies are fabricated from 6 unique cable part numbers and 1 different RCA connector. Our RCA female 75 Ohm to RCA male 75 Ohm cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack RCA female 75 Ohm to RCA male 75 Ohm cable assemblies are manufactured with 7 unique connector and cable combinations. Customers can choose the RCA female 75 Ohm to RCA male 75 Ohm cable assemblies that have any of the following characteristics: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, Bulkhead, standard polarity. Coax assemblies are 100% continuity tested and complete RF testing and phase matching is available.


Our facility certified to ISO 9001:2015 ships RCA female 75 Ohm to RCA male 75 Ohm cable assemblies the same day from the broadest, deepest inventory of RF and microwave part numbers available. Exceptional customer service and technical support are on hand to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).