Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

RCA Male 75 Ohm to RCA Female 75 Ohm Cable Assemblies

Pasternack Enterprises RCA male 75 Ohm to RCA female 75 Ohm cable assembly product line has 44 standard and custom configurations that use Flexible cable. RCA male 75 Ohm to RCA female 75 Ohm assemblies are assembled from 6 unique cable types and 1 unique RCA connector. Our RCA male 75 Ohm to RCA female 75 Ohm cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack RCA male 75 Ohm to RCA female 75 Ohm cable assemblies are built with 7 different cable and connector combinations. Our customers may select the RCA male 75 Ohm to RCA female 75 Ohm cable assemblies with any combination of the following specifications: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and full RF testing and phase matching is available.


Pasternack Enterprises' facility certified to ISO 9001:2015 ships RCA male 75 Ohm to RCA female 75 Ohm cable assemblies the same day from the broadest, deepest inventory of microwave and RF parts on hand. Exceptional technical support and customer service are available to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).