In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

RCA Male 75 Ohm to RCA Male Right Angle 75 Ohm Cable Assemblies

Pasternack Enterprises RCA male 75 Ohm to RCA male right angle 75 Ohm cable assembly product group has 44 standard and custom assemblies using Flexible cable. RCA male 75 Ohm to RCA male right angle 75 Ohm assemblies are fabricated from 6 different coax cable types and 1 unique RCA connector. Our RCA male 75 Ohm to RCA male right angle 75 Ohm cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack RCA male 75 Ohm to RCA male right angle 75 Ohm cable assemblies are built with 7 unique connector and cable combinations. Customers may choose the RCA male 75 Ohm to RCA male right angle 75 Ohm cable assemblies with any combination of the following configurations: standard or custom length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Cable assemblies are 100% continuity tested and total RF testing and phase matching can be specified.


Pasternack's facility certified to ISO 9001:2015 ships RCA male 75 Ohm to RCA male right angle 75 Ohm cable assemblies the same day from the deepest, broadest inventory of microwave and RF part numbers on hand. Excellent customer service and technical support are available to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).