75 Ohm RCA Male to 75 Ohm RCA Male Right Angle Cable Using 75 Ohm PE-B159-BK Black Coax , LF Solder
Product ID:
PE3W07995LF/BK
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | RCA |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 75 Ohm |
Connector Series 2 | RCA |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Right Angle |
Connector Mount Method 2 | None |
Connector Impedance 2 | 75 Ohm |
RF Cable Part Number | PE-B159-BK |
RF Cable Type | MINI 59 |
RF Cable Impedance | 75 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE44583 | PE-B159-BK | PE44580 | KitBOM Datasheet |
---|
75 Ohm RCA Male to 75 Ohm RCA Male Right Angle Cable Using 75 Ohm PE-B159-BK Black Coax, LF Solder
PE3W07995LF/BK is a RCA male to RCA male right angle cable using MINI 59 coax. This Pasternack RCA male to RCA male right angle cable assembly uses a 75 Ohm RCA for connector 1 and a 75 Ohm RCA for connector 2. RCA to RCA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male RCA to male RCA right angle cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W07995LF/BK RCA male to RCA male right angle cable assembly is constructed with MINI 59 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.