In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

RCA Male Right Angle 75 Ohm to RCA Male 75 Ohm Cable Assemblies

Pasternack Enterprises RCA male right angle 75 Ohm to RCA male 75 Ohm cable assembly product group contains 44 standard and custom configurations which use Flexible cable. RCA male right angle 75 Ohm to RCA male 75 Ohm assemblies are assembled using 6 different cable types and 1 unique RCA connector. Our RCA male right angle 75 Ohm to RCA male 75 Ohm cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack RCA male right angle 75 Ohm to RCA male 75 Ohm cable assemblies are built with 7 unique connector and cable combinations. Our customers may choose the RCA male right angle 75 Ohm to RCA male 75 Ohm cable assemblies that have any of the following characteristics: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Cable assemblies are 100% continuity tested and complete RF testing and phase matching can be specified.


Our manufacturing facility certified to ISO 9001:2015 builds and ships RCA male right angle 75 Ohm to RCA male 75 Ohm cable assemblies the same day from the deepest, broadest inventory of microwave and RF parts in stock. Excellent technical support and customer service are available to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).