Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm RCA Male Connector Crimp/Solder Attachment For Belden 1694A

Product ID: PE44623

Pricing

QuantityPrice
1-24$4.97
25-49$4.72
50-99$4.47
100-249$4.27
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 345
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesRCA
Connector GenderMale
Impedance75 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Interface Type 1Belden 1694A

Description