Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

75 Ohm RCA Male Right Angle Connector Compression Attachment For Mini 59, PE-B159

Product ID: PE44580

Pricing

QuantityPrice
1-24$14.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 122
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesRCA
Connector GenderMale
Impedance75 Ohm
Body StyleRight Angle
Attachment MethodCompression
Mount MethodNone
Interface Type 1Mini 59
Interface Type 2PE-B159

Description

75 Ohm RCA Male Right Angle Connector Compression Attachment For Mini 59, PE-B159

PE44580 RCA male right angle coaxial connector has an interface type of Mini 59, PE-B159 and a 75 Ohm impedance. Pasternack RCA male connector uses shield/contact compression as an attachment method.

The Pasternack right angle RCA male coaxial connector has a HDPE/Delrin dielectric type. The Pasternack RCA coaxial connector has a brass body with nickel plating. Our PE44580 RCAright angle connector uses brass/beryllium copper contact. This RCA male right angle coaxial RF connector is RoHS and REACH compliant.

This Pasternack right angle male RCA connector will ship the same day as purchased. Our RCA right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom RCA connector cable assemblies that will ship the same day as well.