In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

75 Ohm RCA Male Connector Compression Attachment for PE-B159, 1855A, Mini 59, Gold Plated

Product ID: PE44575
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesRCA
Connector GenderMale
Impedance75 Ohm
Body StyleStraight
Attachment MethodCompression
Mount MethodNone
Interface Type 1PE-B159
Interface Type 21855A
Interface Type 3Mini 59

Description

75 Ohm RCA Male Connector Compression Attachment for PE-B159, 1855A, Mini 59, Gold Plated

PE44575 RCA male coaxial connector has an interface type of PE-B159, 1855A, Mini 59 and a 75 Ohm impedance. Pasternack RCA male connector uses shield/contact compression as an attachment method.

The Pasternack RCA male coaxial connector has a POM dielectric type. The Pasternack RCA coaxial connector has a brass body with gold plating. Our PE44575 RCA connector uses brass contact. This RCA male coaxial RF connector is RoHS and REACH compliant.

This Pasternack male RCA connector will ship the same day as purchased. Our RCA male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom RCA connector cable assemblies that will ship the same day as well.