75 Ohm RCA Male Precision Connector Crimp/Solder Attachment for 1855A-BK, 1855A-BL, 1855A-BR, 1855A-GR, 1855A-GY, 1855A-OR, 4855R-BK, 4855R
Product ID:
PE44583
Pricing
| Quantity | Price |
| 1-24 | $33.19 |
| 25-49 | $31.53 |
| 50-99 | $29.87 |
| 100-249 | $28.54 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 238

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | RCA |
| Connector Gender | Male |
| Impedance | 75 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Interface Type 1 | PE-B159 |
Description
75 Ohm RCA Male Precision Connector Crimp/Solder Attachment for PE-B159
PE44583 RCA male coaxial connector has an interface type of PE-B159 and a 75 Ohm impedance. Pasternack RCA male connector uses shield/contact crimp/solder as an attachment method.
The Pasternack RCA male coaxial connector has a delrin dielectric type. The Pasternack RCA coaxial connector has a brass body with gold plating. Our PE44583 RCA connector uses brass contact. This RCA male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male RCA connector will ship the same day as purchased. Our RCA male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom RCA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table