Rear Mount TNC Female Bulkhead to MMCX Plug Right Angle Cable Using RG174 Coax
Product ID:
PE3W04284
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications. |
| Connector 1 Series | TNC |
| Connector 1 Gender | Female |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | Bulkhead |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | MMCX |
| Connector 2 Gender | Plug |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Right Angle |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Nickel |
| RF Cable Part Number | RG174A/U |
| RF Cable Type | RG174 |
| RF Cable Impedance | 50 Ohm |
Description
Rear Mount TNC Female Bulkhead to MMCX Plug Right Angle Cable Using RG174 Coax
Radio frequency assembly rear mount TNC female bulkhead to MMCX plug right angle cable using RG174 coax from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The Rear mount TNC female bulkhead to MMCX plug right angle cable using RG174 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom TNC to MMCX cable assembly orders will ship same business day as well.
Pasternack RF coax cable assembly is built with TNC bulkhead cable connection on one end and right angle MMCX cable connection on the other. Our TNC to right angle MMCX cable assembly has female gender on end 1 and plug on end 2. PE3W04284 can also be known as a TNC jack to right angle MMCX male cable assembly and will be shipped same-day as it is purchased. This RF cable assembly with 0.5 inches diameter has copper clad steel as cable inner conducting material and PE dielectric type.
TNC jack to MMCX male cable assembly PE3W04284 is built with RG174 which is a flexible coax type. The Pasternack flexible TNC cable assembly is manufactured with TNC to right angle MMCX cable connectors, has a 50 Ohm impedance and is single shielded. Both the connectors have a crimp/solder attachment method and a brass body with nickel plating. Additional dimensions, specifications and CAD drawings for this PE3W04284 RF cable are available on our downloadable PDF datasheet.PE3W04284 can also be used in the other direction and will be right angle MMCX plug to TNC female bulkhead cable assembly if the opposite connectivity is required.
TNC jack bulkhead to MMCX right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TNC to MMCX cable assembly for quick shipment worldwide. Variations of TNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured.For further information on similar products, our expert technical support and trained sales team can get you the ideal TNC RF cable assembly as per your requirements.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table