Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Reflective SP4T Broadband PIN Diode Switch Operating from 1 GHz to 26 GHz, Up to 23 dBm, 100 nsec max and SMA

Product ID: PE71S1119

Pricing

QuantityPrice
1-4$9,660.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesField Replaceable SMA
Connector GenderFemale
Switch DesignReflective
Minimum Frequency1 GHz
Maximum Frequency26 GHz
Impedance50 Ohm
Maximum Input Power23 dBm
Maximum Input VSWR2.3:1
Maximum Insertion Loss3.5 dB
Minimum Isolation46 dB

Description