Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Replacement Grommets, PE1030 and PE1034 9/15 Metal Backshells

Product ID: PE1027

Pricing

QuantityPrice
1-24$2.53

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,058
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Primary Application Audio/Video/Data
Cable Family/Type D-Subminiature
Part Type Glands and Grommets
Connector Series D-Subminiature

Description