To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Reverse Polarity BNC Male Right Angle to N Male Right Angle Cable Using LMR-195-UF Coax with HeatShrink

Product ID: PE3W15425/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195-UF
RF Cable TypeLMR-195-UF
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4730LMR-195-UFPE44524KitBOM Datasheet

Reverse Polarity BNC Male Right Angle to N Male Right Angle Cable Using LMR-195-UF Coax with HeatShrink

PE3W15425/HS is a reverse polarity BNC male right angle to N male right angle cable using LMR-195-UF coax. This Pasternack reverse polarity BNC male right angle to N male right angle cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm N for connector 2. BNC right angle to N right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our reverse polarity male BNC right angle to male N right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W15425/HS BNC reverse polarity male right angle to N male right angle cable assembly is constructed with LMR-195-UF coax.

* LMR™ is a trademark of Times Microwave Systems.