Reverse Polarity N Plug to Reverse Polarity TNC Plug Cable 36 Inch Length Using RG213 Coax
Product ID:
PE3C6568-36
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Pricing
| Quantity | Price |
| 1-24 | $161.99 |
| 25-49 | $153.89 |
| 50-99 | $145.79 |
| 100-249 | $139.31 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 25

Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications. |
| Connector 1 Series | N |
| Connector 1 Gender | Plug |
| Connector 1 Polarity | Reverse Polarity |
| Connector Angle 1 | Straight |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | TNC |
| Connector 2 Gender | Plug |
| Connector 2 Polarity | Reverse Polarity |
| Connector Angle 2 | Straight |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Tri-Metal |
| RF Cable Part Number | RG213/U |
| RF Cable Type | RG213 |
| RF Cable Impedance | 50 Ohm |
| Length, Max | 36 inches |
Description
Reverse Polarity N Plug to Reverse Polarity TNC Plug Cable 36 Inch Length Using RG213 Coax
Radio frequency assembly reverse polarity N plug to reverse polarity TNC plug cable 36 inch length using RG213 coax from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The Reverse polarity N plug to reverse polarity TNC plug cable 36 inch length using RG213 coax, type N cable like our other Pasternack coaxial cable assemblies, will ship the same day and any custom type N to TNC cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with reverse polarity N type cable connection on one end and reverse polarity TNC cable connection on the other. Our reverse polarity type N to reverse polarity TNC cable assemblies have a plug gender on end 1 and plug on end 2. PE3C6568-36 can also be known as a reverse polarity type N male to reverse polarity TNC male cable assembly and will be shipped same-day as it is purchased.
Reverse polarity type N male to reverse polarity TNC male cable assembly PE3C6568-36 is built with RG213 which is a flexible coax type. The Pasternack flexible reverse polarity N cable assembly is manufactured with N type to TNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency reverse polarity type N plug to reverse polarity TNC plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C6568-36 can also be used in the other direction and will be reverse polarity TNC plug to reverse polarity N type plug cable assembly if the opposite connectivity is required.
Type N reverse polarity male to TNC reverse polarity male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to TNC cable assembly for quick shipment worldwide. Variations of N type cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this reverse polarity N plug to reverse polarity TNC plug cable 36 inch length using RG213 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table