In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Reverse Polarity Push-On MCX Plug Right Angle to Reverse Polarity Push-On MCX Plug Right Angle Cable Using RG174 Coax

Product ID: PE3W13260

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Reverse Polarity
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Reverse Polarity
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45050RG174A/UPE45050KitBOM Datasheet

Reverse Polarity Push-On MCX Plug Right Angle to Reverse Polarity Push-On MCX Plug Right Angle Cable Using RG174 Coax

PE3W13260 is a reverse polarity MCX plug right angle to reverse polarity MCX plug right angle cable using RG174 coax. This Pasternack reverse polarity MCX plug right angle to reverse polarity MCX plug right angle cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm MCX for connector 2. MCX right angle to MCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our reverse polarity plug MCX right angle to reverse polarity plug MCX right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W13260 MCX reverse polarity plug right angle to MCX reverse polarity plug right angle cable assembly is constructed with RG174 coax.