Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Reverse Polarity Push-On MCX Plug Right Angle to Reverse Polarity Push-On MCX Plug Right Angle Cable Using RG316 Coax

Product ID: PE3C4369

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Reverse Polarity
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Reverse Polarity
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


Reverse Polarity MCX Plug Right Angle Push-On Connector Crimp/Solder Attachment for RG316, RG188, RG174, Gold ColorReverse Polarity MCX Plug Right Angle Push-On Connector Crimp/Solder Attachment for RG316, RG188, RG174, Gold ColorData Icon
PE45050RG316/UPE45050KitBOM Datasheet

Reverse Polarity Push-On MCX Plug Right Angle to Reverse Polarity Push-On MCX Plug Right Angle Cable Using RG316 Coax

PE3C4369 is a reverse polarity MCX plug right angle to reverse polarity MCX plug right angle cable using RG316 coax. This Pasternack reverse polarity MCX plug right angle to reverse polarity MCX plug right angle cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm MCX for connector 2. MCX right angle to MCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our reverse polarity plug MCX right angle to reverse polarity plug MCX right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4369 MCX reverse polarity plug right angle to MCX reverse polarity plug right angle cable assembly is constructed with RG316 coax.