Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Reverse Polarity SMA Male to N Male Cable Using LMR-240-FR Coax , LF Solder

Product ID: PE3W15193LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-240-FR
RF Cable TypeLMR-240-FR
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


RP-SMA Male Connector Crimp/Solder Attachment for PE-C240, RG8X, .240 inch, LMR-240, LMR-240-DB, LMR-240-UFLow Loss Flexible LMR-240-FR Outdoor Rated Coax Cable Double Shielded with Black FRPE Jacket Fire RatedN Male Connector Crimp/Solder Attachment for LMR-240, PE-C240Data Icon
PE44664LMR-240-FRTC-240-NMH-XKitBOM Datasheet

Reverse Polarity SMA Male to N Male Cable Using LMR-240-FR Coax, LF Solder

PE3W15193LF is a reverse polarity SMA male to N male cable using LMR-240-FR coax. This Pasternack reverse polarity SMA male to N male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm N for connector 2.

Our reverse polarity male SMA to male N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W15193LF SMA reverse polarity male to N male cable assembly is constructed with LMR-240-FR coax.

* LMR™ is a trademark of Times Microwave Systems.