Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2 Watt 50ohm BNC jack termination with chain 4GHz VSWR1.2

Product ID: PE6254C

Pricing

QuantityPrice
1-24$37.99
25-49$36.09
50-99$34.19
100-249$32.67
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 15
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Termination TypeRF Load
Connector SeriesBNC
Connector GenderFemale
Minimum FrequencyDC
Maximum Frequency4 GHz
Impedance50 Ohm
Maximum VSWR1.2:1
Maximum Power2 Watt

Description