PE45883 right angle PCB terminal connector has an interface type of which is compatible with rg179 and rg316 and has an impedance of 50 Ohm. This connector is part of our non-magnetic RF interconnects that are designed for carrying RF signals within a magnetic field. As such, they have a low level of magnetic susceptibility and no field distortion. Pasternack’s PCB connector uses solder as an attachment method. Our right angle terminal connector provides a maximum frequency of 3 GHz. This RF connector is stocked to be readily available for same business day shipment.
This non-magnetic connector is suitable for use in MRI and other medical imaging equipment, patient monitoring devices, medical technology, and other non-magnetic RF applications. Pasternack’s terminal connector has a bronze body with gold over copper plating. Our PE45883 right angle connector uses gold over copper-plated bronze contact. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector is made from bronze material and has a contact life of 500 cycles or more. The PE45883 PCB non-magnetic connector operates at a temperature range of -55 to 155 deg C. This right angle connector has a gold over copper inner contact plating. The Pasternack non-magnetic connector has a maximum operating voltage of 335 Vrms and a dielectric withstanding voltage of 1,000 Vrms. This terminal RF connector comes with a minimum insulation resistance of 1,000 MOhms.