Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Right Angle Assembled D-Sub Hood Kit, DB15/HD26 Metal

Product ID: PE1047

Pricing

QuantityPrice
1-24$17.39
25-49$16.52
50-99$15.65
100-249$14.96
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 10
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Primary Application Audio/Video/Data
Cable Family/Type D-Subminiature
Part Type Dust Cap/Cover
Connector Series 15-Pin D-Subminiature/HD26

Description