In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

RP SMA Male to RP SMA Female Bulkhead Mount Adapter, VSWR 1.2 up to 6 GHz, D-Flat

Product ID: PE91732

Pricing

QuantityPrice
1-24$39.59
25-49$37.61
50-99$35.63
100-249$34.05
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 12
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Reverse Polarity
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max6 GHz
Connector Body Material 1Brass
Connector Body Plating 1Gold over Nickel over Copper
Connector Mount Method 2Bulkhead
Connector Body Material 2Brass
Connector Body Plating 2Gold over Nickel over Copper

Description