Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

RP SMA Snap On Male to SMA Female Adapter, VSWR 1.2 up to 6 GHz

Product ID: PE91735

Pricing

QuantityPrice
1-24$26.19
25-49$24.88
50-99$23.57
100-249$22.52
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max6 GHz
Connector Body Material 1Brass
Connector Body Plating 1Gold over Nickel over Copper
Connector Body Material 2Brass
Connector Body Plating 2Gold over Nickel over Copper

Description