Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Rubber Duck Portable Antenna Operates From 2.4 GHz to 2.5 GHz With a Nominal 5.5 dBi Gain SMA Male Input Connector

Product ID: PE51078

Pricing

QuantityPrice
1-24$34.29
25-49$32.58
50-99$30.86
100-249$29.49
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 23
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypePortable
PolarizationVertical
Minimum Frequency2.4 GHz
Maximum Frequency2.5 GHz
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Nominal Gain5.5 dB
Maximum Input VSWR2:1

Description

Rubber Duck Portable Antenna Operates From 2.4 GHz to 2.5 GHz With a Nominal 5.5 dBi Gain SMA Male Input Connector

Rubber duck portable antenna PE51078 from Pasternack (also known as a rubber ducky antenna) is part of our extensive in-stock omni-directional radio antenna selection. This single band rubber duck portable antenna has a frequency range of 2.4 GHz to 2.5 GHz and a 5.5 nominal dBi gain. Our portable rubber duck antenna uses SMA male connector and is rated for 0 Watts input.

PE51078 rubber duck portable radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Pasternack. Our portable rubber duck aerial can be bought and shipped worldwide the same-day as with our other available RF parts.