In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Rubber Duck Portable Antenna Operates From 2.3 GHz to 2.7 GHz With a Nominal 2 dBi Gain SMA Male Input Connector

Product ID: PE51074
Product discontinued.
Search for alternative Antennas or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypePortable
PolarizationVertical
Minimum Frequency2.3 GHz
Maximum Frequency2.7 GHz
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Nominal Gain2 dB
Maximum Input VSWR2:1

Description

Rubber Duck Portable Antenna Operates From 2.3 GHz to 2.7 GHz With a Nominal 2 dBi Gain SMA Male Input Connector

Rubber duck portable antenna PE51074 from Pasternack (also known as a rubber ducky antenna) is part of our extensive in-stock omni-directional radio antenna selection. This single band rubber duck portable antenna has a frequency range of 2.3 GHz to 2.7 GHz and a 2 nominal dBi gain. Our portable rubber duck antenna uses SMA male connector and is rated for 25 Watts input.

PE51074 rubber duck portable radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Pasternack. Our portable rubber duck aerial can be bought and shipped worldwide the same-day as with our other available RF parts.