Rubber Duck Portable Antenna Operates From 2.3 GHz to 2.7 GHz With a Nominal 6.5 dBi Gain SMA Male Input Connector
Product ID:
PE51086
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details) . font> font> |
| Antenna Type | Portable |
| Polarization | Vertical |
| Minimum Frequency | 2.3 GHz |
| Maximum Frequency | 2.7 GHz |
| Connector Series | SMA |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Nominal Gain | 6.5 dB |
| Maximum Input VSWR | 2:1 |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table