The Pasternack PEANRBD1054 antenna is an omni antenna operating from 800 MHz to 2.7 GHz with 3 dBi gain. Our high-quality rubber duck antenna transmits high power signals, increasing the signal strength, thus providing improved coverage, better broadcast control, and faster speed. The SMA male connector on this monopole antenna enables it to be used vertically or at any angle in between.
This PEANRBD1054 tilt-and-swivel LTE antenna is 0.37 inches wide, 2.8 inches long, and 0.37 inches tall. Pasternack’s omnidirectional antenna has a maximum input VSWR of 4:1, which results in the best power transfer and reduced losses. This omnidirectional antenna has a linear polarization, an SMA male connector, and an ABS radome material. Our black antenna functions between -40 to 70 degrees C and has 50 Ohm impedance.
The Pasternack antenna is ideal for 4G LTE applications, public safety, security, construction, wireless communications, IOT applications, RFID, 2.4 GHz Wi-Fi and ISM applications, bluetooth, industrial monitoring and data transmission, remote control, and amateur radio. This monopole antenna has a waterproof design and a high power handling capacity. The PEANRBD1054 single-band antenna has a gain of 3 dBi for the 800 MHz to 2.7 GHz frequency range.
This 3 dBi gain omni directional antenna is one of the thousands of products available from Pasternack’s in-stock inventory with same business day shipment for local, domestic, and international orders. Make your online purchase for our high-quality antennas and take advantage of the same business day shipping services. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect 800 MHz to 2.7 GHz antenna for your requirement.