Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SC Female Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .718 inch Hole Spacing

Product ID: PE4322
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount Method4 Hole Flange
Interface Type 1Solder Cup

Description

SC Female Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .718 inch Hole Spacing

PE4322 SC female 4 hole flange terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack SC female 4 hole flange connector uses shield/contact solder as an attachment method.

The Pasternack SC female 4 hole flange terminal connector has a PTFE dielectric type. The Pasternack SC terminal connector has a brass body with nickel plating. This SC female 4 hole flange terminal RF connector is RoHS and REACH compliant.

This Pasternack female SC 4 hole flange connector will ship the same day as purchased. Our 4 hole flange SC female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SC connector cable assemblies that will ship the same day as well.