Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SC Male to 7/16 DIN Male Cable Using RG225 Coax

Product ID: PE3W12158

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG225/U
RF Cable TypeRG225
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SC Male Connector Crimp/Solder Attachment for RG214, RG9, RG225, RG3937/16 DIN Male Connector Crimp/Solder Attachment for RG214, RG9, RG225, RG393Data Icon
PE4232RG225/UPE4571KitBOM Datasheet

SC Male to 7/16 DIN Male Cable Using RG225 Coax

PE3W12158 is a SC male to 7/16 DIN male cable using RG225 coax. This Pasternack SC male to 7/16 DIN male cable assembly uses a 50 Ohm SC for connector 1 and a 50 Ohm 7/16 DIN for connector 2.

Our male SC to male 7/16 DIN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12158 SC male to 7/16 DIN male cable assembly is constructed with RG225 coax.