Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

SC Male to BNC Male Adapter

Product ID: PE9568

Pricing

QuantityPrice
1-24$30.89

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 26
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel

Description

SC Male to BNC Male Adapter

SC adapter PE9568 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our SC to BNC adapter is a between series coaxial adapter design. This 50 Ohm SC adapter is precision manufactured to RF components industry specifications.

SC male to BNC male adapter is one of the many RF components that ship same day as they are ordered. PE9568 male SC to male BNC adapter has a straight body. This Pasternack straight SC coax adapter is a in-line RF adapter.

Our male SC to male BNC adapter PE9568 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This SC to BNC radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.