Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SC Male to SC Male Cable Using RG142 Coax, RoHS

Product ID: PE3334LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2SC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50

Description

SC Male to SC Male Cable Using RG142 Coax, RoHS

PE3334LF is a SC male to SC male cable using RG142 coax. This Pasternack SC male to SC male cable assembly uses a 50 Ohm SC for connector 1 and a 50 Ohm SC for connector 2.

Our male SC to male SC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3334LF SC male to SC male cable assembly is constructed with RG142 coax.