Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SC Male to SC Male Cable 48 Inch Length Using RG393 Coax, RoHS

Product ID: PE3416LF-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$260.99
25-49$247.94
50-99$234.89
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG393/U
RF Cable TypeRG393
RF Cable Impedance50 Ohm
Length48 inches

Description

SC Male to SC Male Cable 48 Inch Length Using RG393 Coax, RoHS

The PE3416LF-48 is a SC male to male RF cable assembly designed for in-series SC interfaces, offering 50 Ohm impedance and DC to 11 GHz operation. It supports RF system integration and bench interconnects where straight SC connections and flexible RG393/U coax simplify cable routing. Brass connector bodies with nickel plating, silver-plated brass contacts, PTFE dielectric, and an FEP jacket support 1.4:1 maximum VSWR. Pasternack® backs the PE3416LF-48 with expert technical support for specification questions, integration review, and design-in assistance.

Pasternack RF coax cable assembly is built with SC cable connection on one end and SC cable connection on the other. Our SC to SC cable assemblies have a male gender on end 1 and male on end 2. This SC to SC cable is a male to male coax assembly, PE3416LF-48, can also be known as a SC plug to SC plug cable assembly and will be shipped same-day as it is purchased.

SC plug to SC plug cable assembly PE3416LF-48 is built with RG393 which is a flexible coax type. The Pasternack flexible SC cable assembly is manufactured with SC to SC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 11 GHz maximum frequency SC male to SC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SC plug to SC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SC to SC cable assembly for quick shipment worldwide. Variations of SC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SC male to SC male cable 48 inch length using RG393 coax, RoHS.

Frequently Asked Questions

What is the PE3416LF-48 RF cable assembly used for?

The PE3416LF-48 is an SC male to male RF cable assembly used to connect in-series SC interfaces in 50 Ohm signal paths. It uses RG393/U flexible coax, supports DC to 11 GHz operation, and specifies 1.4:1 maximum VSWR for controlled RF performance. Engineers use it in RF system integration, laboratory bench interconnects, and prototype development where straight SC connections are required. Its flexible cable construction also helps when routing between modules, instruments, or enclosures without changing connector series or impedance.

When would I use an SC male-to-male cable instead of separate adapters and coax?

An SC male-to-male cable like the PE3416LF-48 is used when two SC female ports need a direct coaxial link. It combines SC male connectors, 50 Ohm impedance, and RG393/U flexible coax in one assembly for consistent interface matching. Test benches and prototype systems benefit because one integrated cable reduces extra junctions that can complicate routing and measurement setups. It is especially useful when you need straight connector orientation and broadband coverage from DC to 11 GHz in a single assembly.

Is the PE3416LF-48 suitable for laboratory and prototype RF work?

The PE3416LF-48 is suitable for laboratory and prototype RF work because it is built as a flexible 50 Ohm SC cable assembly. It supports DC to 11 GHz operation and specifies 1.4:1 maximum VSWR, which helps maintain controlled signal behavior during evaluation. Prototype teams use it to connect SC-equipped modules, instruments, and subsystems while checking fit, function, and RF path continuity. Its brass connector bodies, silver-plated contacts, PTFE dielectric, and FEP jacket also support repeated handling in development environments.

What construction details make the PE3416LF-48 appropriate for RF interconnect applications?

The PE3416LF-48 uses RG393/U coax with PTFE dielectric, stranded copper center conductor, silver plating, and dual silver plated copper braid shields. Its SC connectors use brass bodies with nickel plating, brass contacts with silver plating, and Teflon dielectric for 50 Ohm RF connections. These materials support RF system integration and bench interconnects where stable electrical performance and connector durability both matter. Engineers also choose this assembly when they need a flexible cable format with straight SC male interfaces across a broadband frequency range.