Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SC Male to SC Male Cable 48 Inch Length Using RG58 Coax

Product ID: PE3104-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$363.99
25-49$345.79
50-99$327.59
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm
Length48 inches

Description

SC Male to SC Male Cable 48 Inch Length Using RG58 Coax

The PE3104-48 is a SC male to male cable designed for in-series RF interconnects, offering 50 Ohm impedance with RG58C/U flexible coax. It supports RF and electronic system integration where straight SC interfaces are needed between 50 Ohm equipment and cable runs. Brass connector bodies with silver-plated contacts and PTFE dielectrics support reliable mating across -40°C to 80°C operating conditions.

Pasternack RF coax cable assembly is built with SC cable connection on one end and SC cable connection on the other. Our SC to SC cable assemblies have a male gender on end 1 and male on end 2. This SC to SC cable is a male to male coax assembly, PE3104-48, can also be known as a SC plug to SC plug cable assembly and will be shipped same-day as it is purchased.

SC plug to SC plug cable assembly PE3104-48 is built with RG58 which is a flexible coax type. The Pasternack flexible SC cable assembly is manufactured with SC to SC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SC male to SC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SC plug to SC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SC to SC cable assembly for quick shipment worldwide. Variations of SC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SC male to SC male cable 48 inch length using RG58 coax.

Frequently Asked Questions

What is the PE3104-48 SC cable assembly?

The PE3104-48 is a SC male to male cable assembly built for 50 Ohm in-series RF connections using RG58C/U flexible coax. It uses straight SC connectors on both ends with brass bodies, silver-plated contacts, and PTFE dielectrics for stable electrical performance. Engineers use this cable between compatible SC interface points in RF equipment, electronic subsystems, and general integration setups. Its flexible construction also helps when routing cable through enclosures, benches, or system layouts that need straightforward connector access.

When would I use an SC male to male RF cable?

An SC male to male RF cable like the PE3104-48 is used when two SC female ports must be linked in a 50 Ohm system. The assembly combines straight connectors and RG58C/U flexible coax, which helps support practical routing between connected devices or subsystems. Common use cases include RF bench setups, electronics integration, and equipment interconnects where a simple in-series cable is required. It is especially useful when installers need a preterminated cable assembly instead of terminating separate connectors in the field.

What makes the PE3104-48 suitable for general RF integration?

The PE3104-48 suits general RF integration because it combines 50 Ohm impedance with SC male connectors on both cable ends. Its RG58C/U flexible coax supports routing through equipment layouts, while brass connector bodies and PTFE dielectrics provide a practical material set. Engineers can use it in electronic assemblies, lab setups, and system connections that require direct SC interface continuity. The straight connector format also simplifies installation where angled connectors are unnecessary and direct cable exits fit the layout.

What materials are used in the PE3104-48 cable assembly?

The PE3104-48 uses brass connector bodies, silver-plated contacts, PTFE connector dielectrics, and a PVC (NC) cable jacket over RG58C/U coax. This material combination supports cable assembly durability and electrical continuity in typical RF and electronics operating environments. It is rated for operation from -40°C to 80°C, which helps it fit many indoor integration and test scenarios. These materials make the assembly a practical choice for engineers who need a standard flexible 50 Ohm SC cable.