Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SC Male to SC Male Cable 72 Inch Length Using 75 Ohm RG59 Coax, RoHS

Product ID: PE34441LF-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$450.99
25-49$428.44
50-99$405.89
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG59B/U
RF Cable TypeRG59
RF Cable Impedance75 Ohm
Length72 inches

Description

SC Male to SC Male Cable 72 Inch Length Using 75 Ohm RG59 Coax, RoHS

The PE34441LF-72 is a SC male to male RF cable designed for in-series coax connections, offering 75 Ohm cable impedance with RG59B/U construction. It supports RF and electronic system integration where straight SC interfaces are needed for direct coaxial equipment connections. Brass connector bodies, silver-plated contacts, and Teflon dielectrics support reliable mating across flexible cable installations.

Pasternack RF coax cable assembly is built with SC cable connection on one end and SC cable connection on the other. Our SC to SC cable assemblies have a male gender on end 1 and male on end 2. This SC to SC cable is a male to male coax assembly, PE34441LF-72, can also be known as a SC plug to SC plug cable assembly and will be shipped same-day as it is purchased.

SC plug to SC plug cable assembly PE34441LF-72 is built with RG59 which is a flexible coax type. The Pasternack flexible SC cable assembly is manufactured with SC to SC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SC male to SC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SC plug to SC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SC to SC cable assembly for quick shipment worldwide. Variations of SC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SC male to SC male cable 72 inch length using 75 Ohm RG59 coax, RoHS.

Frequently Asked Questions

What is the PE34441LF-72 RF cable assembly?

The PE34441LF-72 is an SC male to SC male RF cable assembly built with RG59B/U flexible coax for in-series connections. It uses straight SC connectors on both ends, a 75 Ohm cable, brass bodies, silver-plated contacts, and Teflon dielectrics. Engineers use this assembly when compatible SC interfaces need a direct coaxial link in RF and electronics systems.

When would I use an SC male to SC male cable like PE34441LF-72?

The PE34441LF-72 is used when two compatible SC interfaces need a direct male-to-male coaxial connection in the same signal path. Its straight connector format and flexible RG59B/U cable help simplify routing inside benches, racks, and electronics enclosures. Engineers often choose this type of assembly for RF system integration, equipment interconnects, and prototype test setups. It is especially useful when a preassembled cable reduces installation time compared with building a custom cable from loose components.

Is the PE34441LF-72 suitable for flexible routing in equipment setups?

Yes, the PE34441LF-72 is designed as a flexible cable assembly using RG59B/U coax for easier routing between connected devices. The cable supports installations where a rigid interconnect would be harder to position in crowded or changing layouts. Lab benches, development systems, and general electronics assemblies often benefit from that added routing flexibility. Straight SC connectors on both ends also help maintain a simple in-series connection approach when equipment ports are already aligned.

What construction details make the PE34441LF-72 useful for RF interconnect applications?

The PE34441LF-72 combines brass connector bodies, silver-plated contacts, and Teflon dielectric materials in a preassembled RF cable format. Those materials are commonly selected for dependable connector performance and stable dielectric support in coaxial cable assemblies. Engineers use assemblies like this in general RF and electronics integration where repeatable mating and practical installation matter. The cable also meets requirements, which can be important for commercial builds and regulated procurement processes.