Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SC Male to SMA Male Cable Using RG393 Coax with HeatShrink

Product ID: PE3W09097/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG393/U
RF Cable TypeRG393
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4232RG393/UPE4332KitBOM Datasheet

SC Male to SMA Male Cable Using RG393 Coax with HeatShrink

PE3W09097/HS is a SC male to SMA male cable using RG393 coax. This Pasternack SC male to SMA male cable assembly uses a 50 Ohm SC for connector 1 and a 50 Ohm SMA for connector 2.

Our male SC to male SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09097/HS SC male to SMA male cable assembly is constructed with RG393 coax.