Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SC Male Connector Clamp/Solder Attachment For RG218

Product ID: PE4977
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Interface Type 1RG218

Description

SC Male Connector Clamp/Solder Attachment For RG218

PE4977 SC male coaxial connector has an interface type of RG218 and a 50 Ohm impedance. Pasternack SC male connector uses shield/contact clamp/solder as an attachment method.

The Pasternack SC male coaxial connector has a teflon dielectric type. The Pasternack SC coaxial connector has a brass body with nickel plating. This SC male coaxial RF connector is RoHS and REACH compliant.

This Pasternack male SC connector will ship the same day as purchased. Our SC male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SC connector cable assemblies that will ship the same day as well.