Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Schottky Diode Zero Bias Detector, 500 MHz to 18 GHz, 2.92mm, Negative Video Out, +20 dBm Max Pin, MIL-STD-202, Radial

Product ID: PE80T6031

Pricing

QuantityPrice
1-4$1,599.00
5-9$1,535.04
10-24$1,471.08
25-99$1,407.12
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Biased Detector or Zero Biased DetectorSchottky Diode Zero Bias
Minimum Frequency500 MHz
Maximum Frequency18 GHz
Detector PolarityNegative
Voltage Sensitivity, Typ500 mV/mW
Power, Max Input20 Watts
VSWR, Typ1.5:1
VSWR, Max2:1
Connector In Series2.92mm
Connector In GenderMale
Connector Out Series2.92mm
Connector Out GenderFemale
Min Operating Temperature-54 deg C
Max Operating Temperature100 deg C

Description