Pasternack’s PE1018 is an SDC thumbscrew that has a 4-40 thread for common D-sub applications. This D-sub thumbscrew has a slotted head with easy-to-grab diamond knurls that allow the user to secure or remove them quickly by hand or with a flat-blade screwdriver. Compared to normal machine screws, our high-quality thumb screw provides faster and easier connections for SDC backshell kits. Each backshell requires two thumbscrews.
The PE1018 thumbscrew from Pasternack is made of nickel-plated steel to ensure durability and a long life. This thumb screw has a body length of 1.74 inches and a diameter of 1.57 inches. Our diamond-knurled thumbscrew is ideal for data networks, serial data transmission, device management, and instrument control applications. Additional specifications for this D-sub thumbscrew are on our downloadable PDF datasheet above.
Pasternack has one of the largest in-stock selections of thumbscrews for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal SDC thumbscrew with a 4-40 thread size for your requirements.